3F-6645: Bolt
+ / - Hover over image to Zoom
Other Views

    3F-6645: Bolt

    Part Number: 3F-6645
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 3.75
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Hole Thread Pitch: 14
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 - 14
    • Total Bolt Length - 3 (in): 6
    marine products
    3512B

    track-type tractor
    D7G, D7G2

    road reclaimer
    SS-250B, RR-250B, SS-250, RM-250C, RR-250