3G-6065: PIN
+ / - Hover over image to Zoom
Other Views

    3G-6065: PIN

    Part Number: 3G-6065
    Brand: Cat
    Retrieving Price.....

    Pin

    Description:
    Pin

    Attributes:
    3.5" (88.85 mm) Dia. Pin x 21.45" (545 mm) long

    Recommended Application:
    Pin Puller Group on D9, D10 & D11 Dozers

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 3.50
    • Diameter (mm): 88.85
    • Length (in): 21.46
    • Length (mm): 545.00
    track-type tractor
    11U 9 D9R, 10 59N 10U D11N, 10SU D10N, 9U 9S D10, 59 10S D10R, 59L 11SU 11 9C 58L D9L, 10C