3G-6509: Pin
+ / - Hover over image to Zoom
Other Views

    3G-6509: Pin

    Part Number: 3G-6509
    Brand: Cat
    Retrieving Price.....

    Ripper Mounting Pin

    Description:
    This ripper mounting pin used with certain ripper groups on D10 and D11 Dozers.

    Attributes:
    • Diameter: 88.9 mm
    • Length: 334 mm

    Application:
    • Certain ripper groups on D10 and D11 Dozers

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 3.5
    • Length (in): 13.15
    track-type tractor
    10U 59 10 10S 11 D10N, 9S D10T2, D11R, D9L, D10R, 59L 9U 58L 59N D11N, D11T, 9C D10T, 10C D10, 11U 9 10SU 11SU

    wheel dozer
    854G