3G-6537: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    3G-6537: Piston Wear Ring

    Part Number: 3G-6537
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 5.74
    • Outside Diameter (in): 6.00
    • Width - A (+/- 0.03inch) (in): 1.07
    underground mining loaders
    R1300G

    load, haul, dump
    R1300G II

    wheel tractor scrapers
    651E, 657E, 657EPP

    wheel tractor-scraper
    657E

    underground articulated truck
    AD30, AD22

    forest products
    539

    wheel loaders
    966C