3H-1118: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    3H-1118: Spring Pins/Roll Pins

    Part Number: 3H-1118
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 3/32
    • Pin Length - B (in): 1/2
    • Pin Type: Spring Pins/Roll Pins
    wheel tractor-scraper
    637G, 637D, 627, 631D, 657B, 615, 637, 627B, 637E, 627F, 666B, 627H, 666, 627K LRC 621B, 657, 637B 627G, 639D, 641, 637K, 613C, 627K, 621, 627E, 623B, 651E, 651, 633D, 651B, 613C II 641B

    pipelayer
    594

    motor grader
    130G, 12G, 16G, 140G, 14G, 16H NA 120G, 16, 14H NA 16H, 160G, 14H

    wheel-type loader
    992C, 994, 988B, 992D, 988, 988F, 994D, 988F II

    engine - industrial
    D353E, G399, D348, 3306, D398B, G353D, G398 D399, D330C, 3304, D398 D320A, D353D D379B, D353C, D343 D333C, D342C, D379 D342, G343, G333C, G379 D346, D349, G3306, G379A

    wheel-type skidder
    508

    articulated dump truck
    D300B, D350E, D350C, D25C, D400E II D35C, D250B, D350E II D400E, D30C

    engine - truck
    7155 1693

    off-highway truck
    793B, 789C, 777D, 777F, 793C, 775D, 784B, 769D, 776D, 769, 797, 773D, 785C, 784C, 771D, 769B, 775B, 773B, 777E, 785B, 776C, 773, 797B, 775E, 789B, 773E, 771C, 777C, 769C

    track-type tractor
    D8K, D8L, 140, 8A D3C III D5B, 9S D4E, 141 D9G, D6D, 8 58 D9R, 153 9C 59L D7G, 163 6S D4C III 10 6A 143 9 8S D9H, 8U D8H, D11N, D5C III 59N 55, 59 10U 9U D9L, D9E, D10N, 58L 5 11 11U 4 4S 4A D9N, 10SU D6C, 5S 6 11SU 9SU 5A

    generator
    SR4

    wheel dozer
    834B, 834, 834S 824B, 834U 824

    track-type loader
    939C, 977L, 955L, 977 939, 955 933C, 951, 983B, 933

    excavator
    245, 215, 235, 225

    earthmoving compactor
    836