3J-1805: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    3J-1805: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 3J-1805
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.40
    • Head Height - 4 (in): 0.97
    • Head Width - 5 (in): 2.25
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/2 - 6
    • Total Bolt Length - 3 (in): 3 1/2
    3500
    3512B, 3508B

    off highway trucks
    794AC, MT4400DAC, MT5300DAC

    towed scrapers
    TS225, TS220, TS180, TS185

    track type tractors
    D8L, D9N, D10N, D9L