3K-0581: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    3K-0581: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 3K-0581
    Brand: Cat
    Retrieving Price.....
    Save to List

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 11.75
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 14
    wheel-type loader
    992B 992

    track-type tractor
    11SU 11 11U D11N