3K-1432: Seal Ring-Metal
+ / - Hover over image to Zoom
Other Views

    3K-1432: Seal Ring-Metal

    Part Number: 3K-1432
    Brand: Cat
    Retrieving Price.....

    Cat® Metal Seal Ring

    Description:
    Cat transmission service components allow replacement of metal seal rings during repair or rebuild of planetary groups. Quality you expect for your equipment.

    Attributes:
    • Cast iron ring seal with rectangular hooks
    • Outside diameter: 76.2 mm (3 in)
    • Radial Height: 3.40 mm (0.134 in)
    • Thickness: 3.14 mm (0.124 in)

    Application:
    Ring seals are application specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Outside Diameter (in): 3
    • Outside Diameter (mm): 76.2
    • Thickness (in): 0.12
    • Thickness (mm): 3.14
    wheel-type loader
    950E, 950F, 966L, 972K, 962H, 950H, 966M, 936, 962G II 966K, 962G, 950B/950E 960F, 950K, 950G, 962K, 950B, 966C, 966H, 950G II 950F II 966R, 936E, G936, 936F

    motor grader
    130G, 140G, 120G, 12G, 160G

    track type tractors
    D6NLGP

    track-type skidder
    517 527 D5HTSK II D4HTSK III

    skidders
    527CA

    pipelayer
    561N, 561M

    integrated toolcarrier
    IT62G, IT62G II IT62H

    track-type loader
    977H, 977A 955H

    wheel tractor-scraper
    613G, 613C, 613C II

    track-type tractor
    D5H, D5N D5M D5R XL D4H III D6M D5R LGP D6N, D6N XL D5R2 5S D4H XL 5A 55, D6N LGP 5P 5 D6N OEM D5H XL