3K-2559: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    3K-2559: Internal Snap Ring

    Part Number: 3K-2559
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.75
    • Free Diameter - A (in): 5.03
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.111
    ttt
    D11R, D11T, D11N

    wtt
    844K, 854K, 854G, 844, 844H

    mg
    14H NA 16G, 16H NA 16H, 14G

    motor graders
    14H

    wtl
    990K, 950F II 993K, 992D, 992K, 990 II 992G, 990H, 994H, 992C, 994K, 994D, 994F, 960F, 990, 950F, 994