• \
  • Home
  • 3K-4723: Woodruff Key, 1/4 in
3K-4723: Woodruff Key, 1/4 in
+ / - Hover over image to Zoom
Other Views

    3K-4723: Woodruff Key, 1/4 in

    Part Number: 3K-4723
    Brand: Cat
    Retrieving Price.....

    Diameter: 1 in

    Cat woodruff keys are made of medium carbon steel and machined to a smooth finish

    UNITS:
    • US
    • Metric
    • Diameter - B (in): 1
    • MFG Number: 14
    • Thickness - A (in): 1/4
    track loaders
    951B

    track type tractors
    D4DSA