• \
  • Home
  • 3K-4897: Spring Pins/Roll Pins
3K-4897: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    3K-4897: Spring Pins/Roll Pins

    Part Number: 3K-4897
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Contains a chamfered end for easy installation. Made of heat-treated steel

    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 3/4
    • Pin Type: Spring Pins/Roll Pins
    cold planers
    PM-201

    skid steer loaders
    262DLRC, 262D

    bhl
    446B, 416B

    ttl
    953C, 963C, 963B 973, 933, 933C, 939, 939C, 973C

    track type tractors
    D10T2, D10T, D10R, D6R, D11T, D7R, D8T, D6HIIXL, D6MLGP, D4HIILGP, D6RLGP, D7RLGP, D6RXL, D4HIIIXL, D5MLGP, D5CIII, D5HIIXL, D4CIII, D3CIIILGP, D8RII, D5MXL, D3BLGP, D3B, D3CIILGP, D4C, D6DLGP, D9N, D6HIIXR, D4CII, D9L, D3CLGP, D6RXR, D4ESA, D4DSA, D3C, D11TCD

    track excavators
    215B, 235, 235B, 229

    multi terrain loaders
    299C 287C

    articulated trucks
    D400E, D400EII, D250EII, D20D

    wtl
    924GZ, 950F II 966G, 930G, 970F, 950H, 924HZ, 966G II 924G, 924H, 992G, 972H, 962G II 930H, 966H, 938G II 990 II 950G II 914G, 994F, 962H, 994D, 992K, 928G, 994, 928HZ, 980G II 980H, 972G II 950F, 962G, 972G, 950G, 980G, 988H, 966F II 992D, 988F II 938F, 938G, 924F

    comp
    CB-334D, CB-335D, CB-535B, CB-434C, CB-534C, CB-634C

    chal
    95E, 35, 65E, 55, 45, 85E, 75E

    meng
    3412E, 3412C, 3412, C32, 3516, 3512, C30, 3412D, 3508

    adt
    D250E, D350E II D250E II D300E II D350E, D300E, D400E II

    ttt
    D9R, D11T, D6R, D5M D7R, D8R D5C III D6M D4C III D9T, D6H, D11R, D3C III D6H XL D6H XR D5E, D8T, D5H XL D10R, D8N, D4H XL D10T2, D4H, D10N, D5H, D4H III D11N

    ieng
    3516, 3508, 3512, 3412

    ag tractors
    75E, 55

    backhoe loaders
    436B

    wtt
    844, 854G, 834H, 824G II 844H, 814F, 834B, 854K, 824H

    tskd
    D4HTSK III D5HTSK II 527 D4HTSK II 517

    mg
    120G, 120H, 12H, 24H, 140H NA 140H, 16H NA 160H, 135H NA 135H, 12H ES 12G, 12H NA 160G, 140G, 120H NA 16H, 140H ES 163H, 160H NA 160H ES 14H NA 16G, 14G, 120H ES 163H NA 130G

    oht
    777D, 793C, 785C, 769C, 784B, 771D, 776D, 769D, 773B, 789C, 773D, 771C, 793B, 777C, 784C, 789B, 775D, 775B, 776C, 785B

    stabilizers/reclaimers
    RM500B

    rrss
    RM500B

    com
    825G, 836G, 826C, 826G II 816F, 815F, 825H, 825G II 826H, 836, 836H

    3500
    D398B

    wheel tractor scrapers
    621B, 637DPP, 631D, 633D, 639D

    cold
    PM-565, PM-465, PM-565B

    it
    IT14G, IT28G, IT38G II IT24F, IT28F

    track loaders
    933C, 963BLGP, 931CIILGP, 931B, 931CLGP, 931C, 963LGP

    ssl
    262B, 262C 262D 289C2, 289D 297D2 272D 277B, 299D XHP 252, 299D2 272D2 252B, 299D 262C2, 272D XHP 287B, 287D 272D2 XHP 246, 297D 299D2 XHP 287, 252B3, 272C 297D XHP 297D2 XHP 297C 289C 287C2, 268B, 262, 248B, 236, 267B, 236B, 246B

    motor graders
    120H, 143H, 120G, 14H, 140G, 12G, 135HNA, 160HNA, 12HNA, 163H, 140HNA, 16H, 120HNA

    compactors
    826G, 816F, 815F, 836, 826GII, 825GII

    pipe
    583R, 572R, 561M, 572R II

    large mining products
    5230

    exc
    5230B, 5130B, 5130

    skidders
    527GR, D5TSKHII, 527CA, D4TSKHIII, 517CA

    off highway trucks
    773D, 785C, 775D, 793C

    wheel loaders
    IT38F, IT62H, 960F, IT38G, 950G, 938G, IT62G, 928HZ, 980F, 988G, 990H, 970F, 928G, 962G, 924F, 988F, 966H, 966F, 950H, 980H, 972G, 924G, IT24F, 966G, 972H, 990, 962H, 938GII, 966GII, 980GII, 972GII, 924H, 950GII, 950FII, 966FII, IT28G, 936F, 950F, 980FII, IT12, 992B, 938F, 910

    epg
    3412C

    wheel dozers
    814F, 834G, 824G, 834B, 824GII