3K-7127: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    3K-7127: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 3K-7127
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 6.25
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 8 1/2
    track-type tractor
    9S 8U 9C D7G, 59 D9H, D9L, 8S 9A 9U 8A 7S 7A D8K, 8C 9 9R 8D 183B 7U 8R

    wheel-type loader
    966C, 966R

    wheel dozer
    814

    track-type loader
    973, 983

    earthmoving compactor
    815, 816, 816B