3P-3043: LINK-MASTER
+ / - Hover over image to Zoom
Other Views

    3P-3043: LINK-MASTER

    Part Number: 3P-3043
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Right Hand Pin End)

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Track Pitch (in): 6.91
    • Track Pitch (mm): 175.5
    oem solutions
    OEMS

    track-type tractor
    D5B, D5, 55, D5E, 153 5A 6 163 5 5S

    pipelayer
    561D, 561C

    track-type loader
    977 953, 951B, 943, 951C, 955K, 955L

    excavator
    225