3P-3046: LINK-MASTER
+ / - Hover over image to Zoom
Other Views

    3P-3046: LINK-MASTER

    Part Number: 3P-3046
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Left Hand Bushing End)

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Track Pitch (in): 6.91
    oem solutions
    OEMS

    track-type tractor
    D5B, 5S 163 D5, 55, 5A 153 6 5 D5E

    pipelayer
    561C, 561D

    track-type loader
    951C, 955L, 953, 955K, 943, 977 951B

    excavator
    225