3P-5762: LINK A
+ / - Hover over image to Zoom
Other Views

    3P-5762: LINK A

    Part Number: 3P-5762
    Brand: Cat
    Retrieving Price.....

    Sealed Link Assembly (Two Piece Belleville Washer)

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
    • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Number of Track Sections: 46
    • Track Pitch (in): 6.9
    track-type tractor
    D5B, D5