3P-7313: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    3P-7313: Internal Snap Ring

    Part Number: 3P-7313
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 5.12
    • Free Diameter - A (in): 5.36
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.156
    wheel dozer
    844

    wheel-type loader
    990 II 988F, 992D, 990, 988B, 992C, 988F II

    excavator
    5110B

    off-highway truck
    775E, 773E, 773D, 775B, 775D, 771D, 769D, 771C, 769C, 773B, 772B