3R-2689: Cogged V-Belt
+ / - Hover over image to Zoom
Other Views

    3R-2689: Cogged V-Belt

    Part Number: 3R-2689
    Brand: Cat
    Retrieving Price.....

    Width: 17.5 mm (0.69 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (in): 58.50
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.69
    We currently do not have any equipment model information for this part.