3S-0515: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    3S-0515: Cotter Pins

    Part Number: 3S-0515
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 1
    • Pin Type: Cotter Pins
    wheel tractor-scraper
    657B

    forest products
    HF201, HF221

    off-highway truck
    773