3S-1422: WHEEL
+ / - Hover over image to Zoom
Other Views

    3S-1422: WHEEL

    Part Number: 3S-1422
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Wheel

    Description:

    • Shafts are an important component of turbocharger turbines, which converts engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.3
    • Length (in): 5.5
    • Length (mm): 139.7
    • Width (mm): 134.6
    track-type tractor
    D9H, D9G

    wheel tractor-scraper
    657B, 666B, 633C, 631C, 666, 657, 637

    pipelayer
    594H, 594

    wheel-type loader
    992, 988, 992B

    wheel dozer
    824B, 834

    track-type loader
    983

    engine - industrial
    D348, D343 G343

    engine - truck
    3406, 1693

    off-highway truck
    768B, 769B, 769, 776, 777

    earthmoving compactor
    826B, 825B