3S-2619: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    3S-2619: External Snap Ring

    Part Number: 3S-2619
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 2.26
    • Snap Ring Type: External
    • Thickness - B (in): 0.188
    wheel tractor-scraper
    621G, 631K, 621H, 621E, 657E, 627F, 631E, 637G, 623H, 623F, 627E, 621K OEM 621F, 627G, 623K, 637K, 623K LRC 627H, 627K, 623G, 623E, 657G, 633E II 621K, 627K LRC 631G, 637E

    underground articulated truck
    AD55B, AD60

    off-highway truck
    773E, 775G OEM 773F, 773D, 775D, 773G OEM 775G, 775E, 775G LRC 775F, 773G, 773B, 773G LRC 775B