3S-8109: Pin-Spring
+ / - Hover over image to Zoom
Other Views

    3S-8109: Pin-Spring

    Part Number: 3S-8109
    Brand: Cat
    Retrieving Price.....

    Coiled spring pin

    Description:

    Coiled spring pin is made by coiling thin material into a cylindrical shape. The pin is installed into a slightly smaller hole and is retained by the spring action of the coils. The coils allow for radial movement after installation and will absorb shock and vibration. The pin is well suited for installation into wide tolerance and mismatched holes.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.


    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: steel spring pin
    • Notes: Pin Diameter: 4.76, OAL: 15.88, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
    • Pin Diameter - A (in): 3/16
    • Pin Length - B (in): 5/8
    • Pin Type: Spring Pins/Roll Pins
    wheel tractor-scraper
    613C, 613G, 613B, 613, 613C II

    pipelayer
    589, 561N, 561M, 578, 583R

    paving compactor
    CP-323, PS-180, CS-433B, PS-110, CS-431B, CP-433B, PS-130, CS-323

    motor grader
    12G, 140G, 120G, 130G, 160G

    wheel-type loader
    920, 962G II 966C, 962H, 930, 972M XE 966R, 950G, 966M XE 950B, 936, 936F, 936E, 950G II 972K, 950B/950E 966M, 962G, 950F, 960F, 950E, 966K XE G936, 950H, 950K, 962K, 950F II 966H, 966L, 966K

    engine - industrial
    3054, 3054B

    wheel-type skidder
    518, 528, 120C, 518C, FB518 530B, 528B

    off-highway truck
    797F, 797, 797B

    challenger
    85E, 75E, 85C, 65B, 85D, 75C, 65D, 75D, 65, 65E, 65C, 95E, 70C, 75

    asphalt paver
    AP-800, AP-800B WE-601B

    cold planer
    PR-75

    track-type tractor
    143 D6N, D5H, D4D, D5R2 D6M D4H XL D5M D5N 4 5A D4E, D5R LGP D6N LGP 141 D6N OEM 5S 4A 55, D4H III 5 D5R XL 140, D5H XL D6N XL 5P 4S

    integrated toolcarrier
    IT62G, IT62H, IT62G II

    track-type loader
    951B, 941B, 951C, 941, 951

    track-type skidder
    D5HTSK II 527 120C, D4HTSK III 125C 517