Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3S-9643: Rotating Shaft Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type Seal

Discover Cat's precision-engineered lip seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Product Images
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type Seal

Discover Cat's precision-engineered lip seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-9643

Units of Measure

USMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 57.72
Outside Diameter (mm): 67.59
Width (mm): 6.35
Shaft Diameter (in): 2.272
Outside Diameter (in): 2.661
Width (in): 0.25
Material: Polytetrafluoroethylene (PTFE) Plastic,Carbon Steel,Alloy Copper,Stainless Steel,Plastic Plastic
Bore Diameter (mm): 67.0
View More
Compatible Models for part number 3S-9643

GENERATOR

SR4B SR4BHV WEG SR500 XQP500 XQP550 SR4 SR5 LC51XX

TRUCK ENGINE

1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3306 3116 3126 C9 3176 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 1674 1676 1693 3408 3406 3208 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

GEN SET-MILITARY

3608

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 375-A L 336D2 L 374F L 385C FS 345B 345C 345D 349F L 385C L 374D L 330C FM 349D 349E 349F 345B L 385B 385C 345D L 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 390D 390F 350-A 336D LN 349E L VG 349D2 330C L 336D2 352 UHD 349 349D2 L 352 355 330C LN 395 365B II 374 330C MH 345C MH 336D 349E L 3101 352F XE VG 330D FM 352F-VG M325C 365C L MH 336D L 350-A L 352F 374F 345C L 336D2 GC 245D 330C 330D 245B 390F L 365B L 336D2 LXE MH3295 340D2 L 390D L 330D L 330D MH 330D LN 345D L VG 340D L 336D2 XE 385C L MH 375-A 245

SHOVEL

6040

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 631D 631E 631C 631G 621K OEM 627 621 637 641 651 657 666 633C 657E 657B 633D 657G 639D 637G 637D 637E 637K

ROTARY MIXER

RM800 RM500B

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

3516 3512 D346 D348 D349

TRACK LOADER

973C 973D 983B 983

SOIL COMPACTOR

825 815F 825H 825G 825K 825C 825B 815F II 825G II

PETROLEUM ENGINE

3508C 3508B C9 3412E C-15 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX38-P892

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 826C 826B 826G 826H 826K 836H 836G 836K 816F

PETROLEUM GEN SET

C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

982XE 960F 988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 966F 966H 924G 988F II 986 980 982 988 995 994 990 993 992 980G II 988K XE 982 XE 980 XE 980K HLG 990K 990H 993K 992D 992B 992C 992G 992K 994F 994D 994K 994H 966G II 972H 988GC 950F 990 II 980GC 980F II 972G II 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D400E II D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 730C2 D350E D350E II 730 EJECTOR 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W345C MH M330D W345B II

ENGINE - INDUSTRIAL

CG170-16 C15 LD700E 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C9 3306B G3520H C32B 3412E 3412C C32 C27 C18 3456 3176C 3176B 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C D333C 3196 C-9 C11 C13 C15 D330C D379B

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627G 627F 627E 651E 631G 657G 657E 657B 637K 637E 637G 637D 627 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G333C G379A G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G343 G379 G3520B G3520J G3508J CG137-12 G3508B G3520 G3512 G3516 G3508

BULLDOZER

834U 834S 8SU 10SU 10C 11U 10S 10U 824S 825 9SU 11SU 8S 8U 9C 9U 9S 8A

PUMPER

SBF214 SPS342 SPS343 HT400 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SPT342 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 OEM POWER XQG400 PM3456 PM3412 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

R1600G R1600H R1700 II R1600 R2900 R2900 XE R1700G R3000H R2900G R1700

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 3508B 772 770 793D 777 775 773 789 785 793

MATERIAL HANDLER

MH3260 MH3295

OEM SOLUTIONS

3412C

WINCH

59 58 57H 59N 59L 58L

MOTOR GRADER

140M 2 24H 24M 160H 160M 16H NA 14M-3 24 16 14 18 163H 140M 140H 143H 160M 2 18M3 16M 160 16H 16G 14L 150 14M 16GC 14H 12H 12G 14M3 16M3

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6R II D6R D6T D7R XR D6R XL D8GC D7R D8T D8R D8K D8L D8N D8H D9T D9R D9L D9N D6R LGP D6R III D9 GC D7R SERIES D9 D8 D10N D10R D10T D11N D11R D11T D7R LGP D10T2 D6R STD D8R II D7R II

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3608 C32B 3508B 3508C

MARINE ENGINE

3196 3126 3116 3176C 3176B C32 MARINE 3304 3306 C9 C7 3516 3512 C18 MARINE 3508 C-12 C18 C12 D379A D379B C15 D330C 3408B 3408C 3406B 3406C 3406E C140 D398A D398B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B D333C 3126B C12 MARINE C30 C32 3412 3408 3406 3616 3612 D399 3508C 3508B D349 D346 D348 3412C 3412E 3412D C280-6 C280-8

PIPELAYER

587T 587R 578 PL83 PL87 PL72 583T 583R 583K 572R II 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I TH31-C9P CX31-C13I C18 CX31-C18I CX35-C18I

MOBILE HYD POWER UNIT

330D L 365C L 390F 349D L 385C L 336D L 349E L HVG 349E 345D 345C 349D2 345C L 385C 352FMHPU 340D2 L TH43-C18 336D 330D 330C

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3516 3512 DE660GC D300GC C18 GEN SE XQ425 D1250 DE600SGC D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C 3508B C9 D450GC DE1250S 3516B GEN D350GC XQP300 C18 I6 DE450SGC D250GC G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 DE630 C18 GENSET C13 XQ350 G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS 3456 DG450 DE1500 C18 GEN SET DE1000S C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C DE500GC C32B 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

C32 MARINE C175-20 G3412 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 C9 INDUSTRIAL 3508PETROL C13B C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3612 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C C-12 C9 C27 C4.4 C-9 3408 3176C

CHALLENGER

75 MT765 MT755 MT745 MT735 75D 75C 75E 95E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B C13GENSET 3512B 3456 3412 3412C D399 3616 DE800S 3406 3408 D398B DE1100 3306B POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B D379B C-12 3508 C280-16 3512 3516

RIPPER

8D 11 10 9 8

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD5125 MD5075C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 793D 793B 793C 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced