• Home
  • 3W-2025: Internal Snap Ring
3W-2025: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    3W-2025: Internal Snap Ring

    Part Number: 3W-2025
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 10.59
    • Free Diameter - A(in): 0, 11.13
    • Shape: Spiral, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0, 0.165
    • Unit of Measurement: 0, Inch