3Y-3442: SHOE-M TRACK
+ / - Hover over image to Zoom
Other Views

    3Y-3442: SHOE-M TRACK

    Part Number: 3Y-3442
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Single Grouser
    • Shoe Width (in): 22
    • Track Pitch (in): 8
    track-type tractor
    6A D6H 163 D6D 6S D6C 6 6SU 153 56H