3Y-3477: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    3Y-3477: SHOE TRACK

    Part Number: 3Y-3477
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Shoe Type: Double Grouser
    • Shoe Width (in): 16
    • Track Pitch (in): 6.75
    track-type loader
    951

    track-type tractor
    141 D4E D4D 4S 143 4 4A 140