3Y-9287: Electronic Flasher
+ / - Hover over image to Zoom
Other Views

    3Y-9287: Electronic Flasher

    Part Number: 3Y-9287
    Brand: Cat
    Retrieving Price.....

    Cat® Electronic Flasher (Turn Signal)

    Description:
    Cat electronic flashers are used to activate turn signals and hazard lights to a blinking pattern during heavy-duty equipment operations. Quality you expect for your rugged work environment.

    Attributes:
    • 3 male spade connectors
    • Single bolt mounting
    • Rubber boot cover
    • Highly durable

    Application:
    Used in the electrical signaling system of heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Height (in): 1.5
    • Height (mm): 39
    • Length (in): 3.1
    • Length (mm): 78
    • Width (in): 1.8
    • Width (mm): 46
    wheel-type loader
    966D, 928G, 926E, 926, 924G, 914G2, 950E, 936E, 930, 980F, 966E, 914G, 950B, 950F, 924GZ, 966F, 980C, 920, 936, 916, 910G

    integrated toolcarrier
    IT14G2, IT28G

    track-type loader
    953, 943

    track-type tractor
    7S 163 153 6 D5H, D6H, 6A 7SU D6D, 6S D5B, 7A 7U D7H, 57H 7 D4E