415-5958: BUCKET, GP, 2.2 YD3, ISO
+ / - Hover over image to Zoom
Other Views

    415-5958: BUCKET, GP, 2.2 YD3, ISO

    Part Number: 415-5958
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 19.1
    • Compatible Model: 910K, 914K, 910M, 914M, 918M
    • Cutting Edge Thickness: n/a
    • Height: 45.2
    • Height: 1149
    • Length: 1060
    • Length: 41.7
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: ISO
    • Weight: 565.2
    • Weight: 1246
    • Width: 94
    • Width: 2388
    We currently do not have any equipment model information for this part.