416-2133: PISTON-CLUTCH-YM
+ / - Hover over image to Zoom
Other Views

    416-2133: PISTON-CLUTCH-YM

    Part Number: 416-2133
    Brand: Cat
    Retrieving Price.....

    Classic Plate

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    load, haul, dump
    R1300G, R1300G II

    integrated toolcarrier
    IT62G II IT62H, IT62G

    pipelayer
    561M, 561N

    wheel tractor-scraper
    613C, 613G, 613C II

    track-type tractor
    D5M D6N, D6M D6N OEM D6N XL D5N D5H, D4H III D5R2 D5H XL D6N LGP D4H XL D5R XL D5R LGP

    skidders
    527GROEM

    wheel-type loader
    966M, 962G, 950H, 950K, 966H, 950G II 950G, 962H, 950F, 966L, 962G II 950F II 962K, 960F, 966K

    track-type skidder
    527 D4HTSK III D5HTSK II 517

    wheel loaders
    IT62G, 962G, 950GII, 962GII

    track type tractors
    D6NXL, D5C, D5MLGP, D6NLGP, D5NLGP