416-2146: SHAFT GP-YM
+ / - Hover over image to Zoom
Other Views

    416-2146: SHAFT GP-YM

    Part Number: 416-2146
    Brand: Cat
    Retrieving Price.....

    Classic Hub

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Cat® Hub Assembly
    load, haul, dump
    R1700G

    underground articulated truck
    AD30

    wheel-type loader
    980G, 980H, 980G II 980M, 980K, 980K HLG

    wheel dozer
    824K, 824H, 824G II

    wheel loaders
    980L, 980H, 980K, 980HII, 980KOEM

    wheel dozers
    824G, 824K

    compactors
    825G