416-2154: PLATE-CL-YM
+ / - Hover over image to Zoom
Other Views

    416-2154: PLATE-CL-YM

    Part Number: 416-2154
    Brand: Cat
    Retrieving Price.....

    Classic Drive Train Gear

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    com
    826H, 825H, 826K, 826G II 825K, 825G II

    skidders
    520D

    wtt
    824H, 824K, 824G II

    lhd
    R1700G

    uat
    AD30

    wheel loaders
    980L, 980K, 980G, 980HII

    wheel dozers
    824G

    compactors
    826G, 825G, 826GII

    wtl
    980H, 980M, 982M, 980G II 980K HLG 980G, 980K