416-2157: GEAR-PLNTY-YM
+ / - Hover over image to Zoom
Other Views

    416-2157: GEAR-PLNTY-YM

    Part Number: 416-2157
    Brand: Cat
    Retrieving Price.....

    Classic Roller Bearing

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Cat® Tapered Roller Bearing
    wheel tractor scrapers
    613B, 637EII, 637E, 613

    wheel tractor-scraper
    637E, 615C, 637K, 637G, 611, 615C II

    wheel-type loader
    966G, 972L, 966H, 972M, 930R, 972G, 966K, 966M, 966E, 966F II 972H, 972G II 966G II 972K, 930T, 966D, 988B, 966F, 97AM 970F, 988F II 966L, 966C

    compactors
    815F

    track type tractors
    D8K

    underground mining loaders
    R1600G

    load, haul, dump
    R1700G, R1600H, R1600G

    skidders
    528

    road reclaimer
    RM-250C, SM-350, RM-350, SS-250B, SS-250, RM-300, RR-250, RR-250B

    wheel dozer
    814F, 834B, 8A4K 814K, 814F II

    track-type skidder
    125C 120C

    wheel loaders
    966E, 966H, 988F, 972GII, 972G, 988B, 966FII, 966F, 922B, 922A, 966D, 930T, 930R

    wheel dozers
    814FII

    earthmoving compactor
    816K, 815F II 815K, 816F II 816F, 836, 815F, 815B