416-2161: BEARING-RLR-YM
+ / - Hover over image to Zoom
Other Views

    416-2161: BEARING-RLR-YM

    Part Number: 416-2161
    Brand: Cat
    Retrieving Price.....

    Classic Roller Bearing

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    marine products
    3516

    wheel tractor-scraper
    637E, 637G, 637K, 657G, 657E, 651E

    underground articulated truck
    AD55

    forest products
    SS-56, HF201, HFW222 SH-56B, HFW221 HF221, SC-57, HF201B

    work tool
    BR624, MR-244

    track type tractors
    D10T

    off-highway truck
    777G, 776C, 777D, 776D, 777E, 777C, 777F

    underground articulated trucks
    AD45B, AD30, AD60, AD55B

    forestry feller bunch head-wt
    HF221

    load, haul, dump
    R3000H, R2900G

    track-type tractor
    D5E, D10T2, D9R, D9T, D7G2 D7G

    wheel feller bunchers
    573C

    stabilizers/reclaimers
    RM500B

    3500
    D398B, 3516

    wheel tractor scrapers
    666B, 657E, 619C, 637

    motor grader
    24M, 24H

    wheel-type loader
    990H, 990 II 986K, 990K, 992G, 992K, 990, 988K, 988H, 986H, 988 XE 988K XE

    engine - industrial
    3412C, 3412E, 3512, 3508, 3412, 3408, 3408C, 3408B, 3408E

    track loaders
    983

    motor graders
    24M

    compactors
    836, 836K, 836G, 826KLRC 826K, 825K

    pipelayers
    561D

    road reclaimer
    RM500B, RM-500

    wheel dozer
    834G, 834K, 854K, 854G, 834B, 844K, 844, 844H

    wheel loaders
    988H, 988G, 982M, 986H, 980L, 988KLRC, 990

    wheel dozers
    834G, 854G, 834H, 824B

    earthmoving compactor
    836, 826C, 836K, 836H, 836G