416-7042: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    416-7042: Track Link Assembly

    Part Number: 416-7042
    Brand: Cat
    Retrieving Price.....

    General Duty Link Assembly

    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

    • US
    • Metric
    • Bolt Size (mm): 3/4
    • Number of Track Sections: 46
    • Track Pitch (mm): 190.5
    track type tractors