416-7043: Rubber Track Belt
+ / - Hover over image to Zoom
Other Views

    416-7043: Rubber Track Belt

    Part Number: 416-7043
    Brand: Cat
    Retrieving Price.....

    General Duty Track Group (Moderate Service, Single Grouser)

    Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.

    • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    • US
    • Metric
    • Bolt Size (in): 3/4
    • Number of Track Sections: 46
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 33.9
    • Track Pitch (in): 7.5
    track type tractors