416-7050: Roller Group - Dual Flange
+ / - Hover over image to Zoom
Other Views

    416-7050: Roller Group - Dual Flange

    SKU:416-7050
    $1.00

    General Duty Track Roller

    Add to Requisition List

    Description:
    Track rollers support and guide the machine on the track.

    Attributes:
    General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

    • Flange Diameter (mm): 228
    • Flange Type: Double Flange
    • Tread Diameter (mm): 198
    • Flange Diameter (in): 8.96
    • Tread Diameter (in): 7.78