416-7101: VALVE AS-REL
+ / - Hover over image to Zoom
Other Views

    416-7101: VALVE AS-REL

    Part Number: 416-7101
    Brand: Cat
    Retrieving Price.....

    Fuel Rail Relief Valve

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Relief valves are important components of fuel rails, which deliver fuel to fuel injection systems of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 33.02
    • Length (mm): 84.58
    • Width (mm): 83.82
    whex
    M318D MH M322D MH M322D, M316D, M318D, M315D, M313D, M315D2

    bhl
    450E

    lhd
    R1300G II

    fp
    553C, 2470C

    emac
    C6.6

    it
    IT38H

    ttl
    953D, 963D

    pipe
    PL61

    ap
    AP-1055E BG655D, BG600D, AP-655D, AP-1000E AP-600D

    wtl
    938H, 924H, 928H, 924HZ, 930H, 928HZ

    comp
    CS-78B CS-56 CS-76 CS-56B CP-56 CS-68B CS-74B CP-64 CP-56B CP-74B CP-68B CP-74 CS-64 CS-74 CP-76 CS-79B

    exc
    319D L 311D LRR 312D L 314D LCR 314D CR 312D, 320D L 315D L 318D L 319D LN 313D, 320D, 323D L 320D GC

    meng
    C6.6

    ttt
    D6N, D6K LGP D5R LGP D5R XL D6K XL D6K

    ieng
    C4.4, C6.6

    wts
    613G

    mg
    120M, 12M