416-8319: Lifter As-Va
+ / - Hover over image to Zoom
Other Views

    416-8319: Lifter As-Va

    Part Number: 416-8319
    Brand: Cat
    Retrieving Price.....

    Valve Lifter

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Valve lifters follow camshaft lobes in engines and open and close intake and exhaust valves

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 53.34
    • Length (mm): 205.74
    • Width (mm): 53.34
    3500
    SPF743, 3508B, 3512B, 3516C, 3516B, 3516BHD, 3512C, 3516CHD

    emp
    MD6540C

    wtl
    992G, 994F, 994K, 994D

    exc
    5130B, 5230B

    meng
    3512, 3516E, 3512B, 3516B, 3516C, 3512C, 3512E, 3508C, 3516, 3508B, 3508

    petr
    3516C, 3508B, 3512C, 3512B, CX48-P2300 3516B, 3508C, 3512E, TH48-E80 2016 TH48-E70

    ttt
    D11R, D11N

    ieng
    3516B, 3508B, SPS343 3512B, 3512C, 3512E, SPT343 3516C, SPF343 3508C, SPF343C

    wtt
    854G

    off highway trucks
    785G, 797B, 789B

    wheel loaders
    994H

    oht
    785B, 777D, 777B, 785D, 789C, 776D, 789D, 777C, MT4400D AC 785C, 793C, 777, 785, 797, 789, 784C, 793D

    epg
    3516B, 3512B, PP3516 3512C, 3508, 3516C, 3516E, 3508B