417-0951: PUMP GP-AUX
+ / - Hover over image to Zoom
Other Views

    417-0951: PUMP GP-AUX

    Part Number: 417-0951
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Cumene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 18
    • Height (mm): 457.2
    • Length (in): 25.8
    • Length (mm): 655.3
    • Width (mm): 419.1
    We currently do not have any equipment model information for this part.