• \
  • Home
  • 417-0977: LED Work Light
417-0977: LED Work Light
+ / - Hover over image to Zoom
Other Views

    417-0977: LED Work Light

    Part Number: 417-0977
    Brand: Cat
    Retrieving Price.....

    LED 3?x 3? Work Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Whether your day starts before the sun comes up or your crews don’t stop until the job is done, Cat® LED work lights are there to illuminate your workspace. The extra-bright LEDs enhance visibility, increasing operator safety and productivity, while keeping costs low with low power consumption and a long life of over 40,000 hours.
    These lights are the contractor and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition and a wide range of applications.
    For durable, cost-effective bright lighting, your crews can depend on Premium Cat Work Lights to work on their schedule.
    Attributes:
    • 750 Lumens
    • Flood
    • Suspended mounting
    • 9-32V
    • Integral DT connector
    • Bracket (417-9541) required for weld nut install
    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Flood Beam
    • Light Type: LED Work Lights
    • Mounting Type: Vertical/Suspended
    • Voltage (volts): 9-80
    com
    836K, 815K, 816K, 825K

    wtt
    854K, 844K, 834K, 814K, 824K, 8A4K

    wheel loaders
    986H, 988K, 992K, 988KXE, 988KLRC, 986K, 992KLRC, 993KLRC

    wheel dozers
    854K, 814K, 854KLRC, 824K

    compactors
    826K, 825K, 836KLRC, 815K, 816K, 815KLRC

    wtl
    986K, 988 XE 990K, 988K XE 993K, 992K, 988K, 994H