417-1541: CM SEAL BULK
+ / - Hover over image to Zoom
Other Views

    417-1541: CM SEAL BULK

    Part Number: 417-1541
    Brand: Cat
    Retrieving Price.....


    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    • US
    • Metric
    • Design Type: Channel with Top Bulb
    • Material: EPDM - Ethylene Propylene Diene Modified
    • Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
    • Overall Height (mm): 300
    articulated trucks
    740, 740B, 745C, 740BEJ, 725C2, 740CEJ, 735B, 730C2EJ, 735C, 730C2, 730C, 725C, 730CEJ, 740DEJ, 745DLRC, 745D