417-3770: Roller Group - Single Flange
+ / - Hover over image to Zoom
Other Views

    417-3770: Roller Group - Single Flange

    Part Number: 417-3770
    Brand: Cat
    Retrieving Price.....

    General Duty Track Roller

    Track rollers support and guide the machine on the track.

    General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

    • US
    • Metric
    • Flange Diameter (mm): 228
    • Flange Type: Single Flange
    • Tread Diameter (mm): 198
    track type tractors