417-4504: BEARING-RLR-YM
+ / - Hover over image to Zoom
Other Views

    417-4504: BEARING-RLR-YM

    Part Number: 417-4504
    Brand: Cat
    Retrieving Price.....

    Classic Bearing

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Cat® Special Spherical Roller Bearing (Double Row)
    underground mining loaders
    R1300G

    load, haul, dump
    R1300G, R1600G, R1300G II R1600H

    underground articulated truck
    AD22

    forest products
    SH-56B

    wheel-type loader
    970F, 966F, 960F, 966F II 950F II 950F

    wheel dozer
    8A4K 814K, 814F, 814F II

    wheel loaders
    G936, 966E, 960F, 950FII, 966D, 950F, 950E, 950B, IT28B, 936F, 966F

    compactors
    815F, 816FII, 816K, 816KLRC 815KLRC

    earthmoving compactor
    816F II 816K, 815F II 816F, 815B, 815K, 815F