417-4531: RACE-BEARING-YM
+ / - Hover over image to Zoom
Other Views

    417-4531: RACE-BEARING-YM

    Part Number: 417-4531
    Brand: Cat
    Retrieving Price.....

    Classic Roller Bearing

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Race-Needle Thrust Bearing (Race Only)
    pipelayer
    572G, 571G, 578, 572R

    wheel tractor-scraper
    637D, 623E, 627B, 623F, 627E, 611, 615C, 615C II 637G, 637E, 621E, 627F, 627G, 615, 621S

    engine - generator set
    3306B, 3306, 3304B, 3406C, 3304, 3406B, 3306C

    wheel-type skidder
    508, 518, 515, 528B, FB518 528, 545, 530B, 518C, 120C, 525

    track excavators
    235B, 235D, 235C, 330

    track type tractors
    6 6A D6H, D4E, D5H, 6SU D6D, D5H XL D4B, D4H III D7G2 7S D7H, 7A D6R, 54 55, 4 D3, D6G2 XL D6F SR D3B, D7R, 7U D4H XL 3 D4H, D6H XL 143 4P D7G, 140, 56H 6S 4A D6H XR D4C, 7 D4E SR 5P 4S D6E D3C, D4C II D6G, 57H D5C PATLGP 5 3S D5C, D6D SR D5E, 7SU 5S 56 5A PAT D3C II D6G2 LGP 57 D5B, 8SU 53 D6H II 8 D6G SR 3P D8N, D5C PAT D6E SR 7S LGP 5A 141 8A 8U D6RXR, D6HIIXR, D6RLGP, D6ESR2000, D5HIIXL, D7F

    articulated trucks
    D250E

    track-type tractor
    6 6A D6H, D4E, D5H, 6SU D6D, D5H XL D4B, D4H III D7G2 7S D7H, 7A D6R, 54 55, 4 D3, D6G2 XL D6F SR D3B, D7R, 7U D4H XL 3 D4H, D6H XL 143 4P D7G, 140, 56H 6S 4A D6H XR D4C, 7 D4E SR 5P 4S D6E D3C, D4C II D6G, 57H D5C PATLGP 5 3S D5C, D6D SR D5E, 7SU 5S 56 5A PAT D3C II D6G2 LGP 57 D5B, 8SU 53 D6H II 8 D6G SR 3P D8N, D5C PAT D6E SR 7S LGP 5A 141 8A 8U D6RXR, D6HIIXR, D6RLGP, D6ESR2000, D5HIIXL, D7F

    engine - machine
    3306, 3304

    track-type loader
    963, 931, 973, 931C, 953, 973C, 935C II 943, 935C, 931C II 935B, 931B, 977

    track-type skidder
    527 125C D4HTSK II 517 120C, 4P 54H D4HTSK III D5HTSK II

    paving compactor
    CS-653, CP-653, CS-643, CP-643, CB-534

    motor grader
    140H NA 160H NA 160H ES 130G, 160G, 14H NA 163H NA 120G, 140H ES 160H, 140G, 12H NA 14G, 12G, 12H ES 16G, 140H, 12H

    wheel-type loader
    966E, 950B, 966F, 930R, 936E, 916, 936F, 950B/950E 950E, 970F, 966D, 972G, 926E, 966G, G936, 926, 930T, 936, 966F II 930, 966C, 980C, G926, 910, G910, G916

    engine - industrial
    3406B, 3306, 3304, 3204, 3306B, 3304B

    motor graders
    143H, 140G, 160H, 140H, 12HNA, 160HNA, 140HNA

    articulated dump truck
    D30D, D350C, D40D, D25C, D400D, D35C, D350D, D300D, D250E II D30C, D25D, D300B, D300E II D300E, D250B

    compactors
    825C, 815B, 816B, 816F, 815F, 826C, 825

    engine - truck
    3306B, 3306, 3304B, 3406C, 3304, 3406B, 3306C

    challenger
    65, 65C, 65D, 65B, 70C

    pipelayers
    572G, 571G, 578, 572R

    generator
    SR4

    integrated toolcarrier
    IT18, IT28B, IT12, IT18B, IT28

    wheeled excavator
    W330B

    skidders
    520D

    road reclaimer
    SS-250, RR-250

    wheel dozer
    824C, 814B, 814F, 824S

    wheel loaders
    966F, 966G

    excavator
    235, 350-A 245, 330 L 215, 330-A L E300, 330-A L 330B L 350-A L 330-A 330-A LN 215D, EL180 235B, 215B, 225D, 235C, E180, 330B, 219

    earthmoving compactor
    825C, 815B, 816B, 816F, 815F, 826C, 825