417-7589: TURBO GP-BAS
+ / - Hover over image to Zoom
Other Views

    417-7589: TURBO GP-BAS

    Part Number: 417-7589
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 15.9
    • Height (mm): 403.9
    • Length (in): 14.6
    • Length (mm): 370.8
    • Width (mm): 370.8
    engine - industrial
    C32, C27