417-9466: COUPLING-YM
+ / - Hover over image to Zoom
Other Views

    417-9466: COUPLING-YM

    Part Number: 417-9466
    Brand: Cat
    Retrieving Price.....

    Classic Plate

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    track-type tractor
    D5H, D6N, D5R2 D6N OEM D6N XL D4H XL D5M D5H XL D6T, D6M D6N LGP D5R XL D5R LGP D5N 5S 5A D4H III 5 5P 55

    wheel tractor-scraper
    613C, 613C II 613G

    pipelayer
    561M, 561N

    integrated toolcarrier
    IT62H, IT62G, IT62G II

    skidders
    527GROEM

    motor grader
    140K 2 16M, 140H NA 163H NA 160H, 12H NA 140K, 12K, 14M, 140H, 120K, 160H NA 160H ES 135H NA 135H, 140H ES 143H, 120H NA 12H, 120H, 120K 2 120H ES 160K, 163H, 12H ES 120HNA, 160HNA

    wheel-type loader
    950B, 962H, 950G II 962K, 950H, 966M, 950B/950E G936, 966H, 966C, 936, 950G, 936F, 962G II 936E, 962G, 950E, 950F II 950F, 960F, 966L, 966K, 950K, 966R

    track-type skidder
    D4HTSK III 517 527 D5HTSK II

    wheel loaders
    950B, 962H, 950G II 962K, 950H, 966M, 950B/950E G936, 966H, 966C, 936, 950G, 936F, 962G II 936E, 962G, 950E, 950F II 950F, 960F, 966L, 966K, 950K, 966R

    track type tractors
    D6NXL, D6NLGP, D5MLGP

    motor graders
    140K 2 16M, 140H NA 163H NA 160H, 12H NA 140K, 12K, 14M, 140H, 120K, 160H NA 160H ES 135H NA 135H, 140H ES 143H, 120H NA 12H, 120H, 120K 2 120H ES 160K, 163H, 12H ES 120HNA, 160HNA