417-9487: BEARING-RLR-YM
+ / - Hover over image to Zoom
Other Views

    417-9487: BEARING-RLR-YM

    Part Number: 417-9487
    Brand: Cat
    Retrieving Price.....

    Classic Friction Disc

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Paper Friction Disc
    pipelayers
    561M

    track-type tractor
    D6N, 53 D6M D3B, D4B, D5H, D4C, D5N D5C PAT D3C, D3, 4P 3P 5P D5C, 5A PAT D3C II 3S 3 D5M 55, D5C PATLGP 5S 5A D4C II 5 D5H XL

    wheel tractor-scraper
    613G, 613C, 613C II

    pipelayer
    561N

    integrated toolcarrier
    IT62H, IT62G II IT62G

    skidders
    517CA

    wheel-type loader
    G936, 936, 950F, 936E, 950F II 962G, 962H, 966C, 950E, 950H, 950B, 960F, 950G, 950G II 966R, 966H, 950B/950E 962G II 936F

    track-type loader
    931C, 931, 931B, 931C II 935B, 935C, 935C II

    wheel-type skidder
    518, 120C

    track-type skidder
    D5HTSK II 527 517 120C, 125C

    wheel loaders
    962GII

    track type tractors
    D5MXL, D5NLGP