417-9499: SPIDER-YM
+ / - Hover over image to Zoom
Other Views

    417-9499: SPIDER-YM

    Part Number: 417-9499
    Brand: Cat
    Retrieving Price.....

    Classic Spur Gear

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Cat® Spur Gear
    underground articulated truck
    AD30

    wheel-type loader
    988K, 988G, 986H, 988H, 986K

    track type tractors
    D9RLRC, D9T, D10N

    articulated dump truck
    D350E, D350E II

    compactors
    836G, 836, 836K, 836KLRC

    articulated trucks
    D400E, D350EII, D400D

    underground articulated trucks
    AD30

    underground mining loaders
    R2900G

    load, haul, dump
    R2900G, R3000H

    track-type tractor
    D9R, D9T, D10N

    wheel dozer
    834B, 834K, 834G

    wheel loaders
    988G, 988K

    wheel dozers
    834K, 834H, 834KLRC

    earthmoving compactor
    836, 836K, 836H