417-9502: RIM AS-WHEEL-YM
+ / - Hover over image to Zoom
Other Views

    417-9502: RIM AS-WHEEL-YM

    Part Number: 417-9502
    Brand: Cat
    Retrieving Price.....

    Classic Friction Disc

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Paper Friction Disc
    pipelayer
    589

    underground articulated truck
    AD30

    motor grader
    24H, 24M, 24

    wheel-type loader
    982M, 986K, 990K, 986H, 988B, 992K, 994F, 980H, 993K, 994K, 992G, 980G II 988G, 980G, 990H, 988F, 980M, 988H, 988K, 980L, 988F II 980F, 980K, 980K HLG 994H

    track type tractors
    D10R

    motor graders
    24M, 24, 24N

    compactors
    826H, 836K, 826K, 825K, 836KLRC

    articulated dump truck
    D400E, D350E II D350E

    articulated trucks
    D550B

    underground articulated trucks
    AD30

    oem solutions
    TR53

    underground mining loaders
    R2900G

    track-type tractor
    D10T2, D9T, D11T, D9R, D10N, D11R, D10T

    wheel dozer
    824K, 834G, 854K, 834K, 844K, 834H, 834B, 854G, 824G, 844H, 824H, 824G II 854KLRC

    wheel loaders
    982M, 986K, 990K, 986H, 988B, 992K, 994F, 980H, 993K, 994K, 992G, 980G II 988G, 980G, 990H, 988F, 980M, 988H, 988K, 980L, 988F II 980F, 980K, 980K HLG 994H

    wheel dozers
    824K, 834G, 854K, 834K, 844K, 834H, 834B, 854G, 824G, 844H, 824H, 824G II 854KLRC

    earthmoving compactor
    836K, 825G, 825H, 836, 836G, 825K, 825G II 826C, 826G II 826K, 826G, 836H