417-9596: Flywheel Assembly
+ / - Hover over image to Zoom
Other Views

    417-9596: Flywheel Assembly

    Part Number: 417-9596
    Brand: Cat
    Retrieving Price.....

    Flywheel

    Description:

    • Flywheels store and release rotational energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (in): 11.25
    • Height (mm): 285.75
    • Length (in): 24.5
    • Length (mm): 622.3
    • Width (mm): 546.1
    motor grader
    16M