418-2202: PUMP GP-PIST
+ / - Hover over image to Zoom
Other Views

    418-2202: PUMP GP-PIST

    Part Number: 418-2202
    Brand: Cat
    Retrieving Price.....

    Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9
    • Height (mm): 228.6
    • Length (in): 13.5
    • Length (mm): 342.9
    • Width (mm): 254
    forest products
    2670D, 553C, 2570D, 2470C, 563C, 573D, 563D, 2570C, 573C, 2670C